IESNA:LM-63-2002
[TEST]P1645136
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-840-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2621.0
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
315.8 320.3 329.2 338.4 351.3 370.1 394.9 421.3 444.6 470.7 495.5 526.9 560.3 593.9 623.8 
656.4 693.6 733.4 791.1 853.2 902.8 938.8 968.1 983.5 948.4 851.3 682.9 389.4 168.8 78.1 55.2 
41.9 26.7 18.0 9.6 0.0 0.0 
315.8 320.0 328.4 337.6 351.3 369.7 393.4 421.2 445.6 470.0 497.8 527.8 562.9 595.8 625.4 
658.5 695.5 737.7 797.4 859.0 907.7 943.1 974.1 985.4 951.6 855.8 684.4 386.8 169.2 79.2 56.1 
43.2 26.7 18.6 10.0 0.0 0.0 
315.8 319.8 327.7 337.8 351.7 369.7 392.1 419.1 443.7 468.1 495.3 526.3 560.3 593.9 625.1 
655.7 691.0 739.8 800.4 868.6 929.2 971.7 1004.0 1027.3 1008.9 924.7 755.8 482.2 213.1 98.2 65.5 
47.9 31.7 21.6 11.3 0.2 0.0 
315.8 320.9 328.6 338.4 352.2 369.3 389.6 414.2 439.9 463.2 490.8 520.1 555.2 589.0 626.2 
657.9 691.9 738.1 796.1 870.5 952.3 1019.4 1077.2 1122.5 1134.1 1078.7 941.6 671.6 331.4 143.5 82.2 
57.1 38.1 24.2 11.1 0.2 0.0 
315.8 320.5 327.8 337.8 352.4 369.9 388.9 409.3 433.4 458.3 483.3 513.7 548.6 581.5 620.0 
655.5 689.1 731.5 793.3 872.7 971.5 1062.8 1164.9 1239.8 1299.0 1303.8 1206.8 995.9 644.6 275.3 
126.6 78.1 47.7 27.4 13.1 0.4 0.0 
315.8 320.3 327.1 337.4 351.9 369.3 386.8 405.9 427.0 451.6 476.0 503.4 533.8 568.6 603.7 
640.1 680.5 726.7 786.4 867.5 973.0 1094.9 1215.6 1334.1 1451.6 1530.1 1539.9 1412.9 1142.0 708.4 
276.0 97.8 50.9 28.9 11.5 0.6 0.0 
315.8 320.3 326.9 336.9 350.7 368.2 387.2 406.7 426.6 449.3 474.1 499.8 526.1 557.5 596.9 
638.0 669.9 708.3 763.8 835.7 932.4 1051.1 1187.6 1346.3 1512.8 1666.6 1773.8 1780.8 1654.0 1348.7 
902.2 431.7 124.7 53.5 22.5 2.4 0.0 
315.8 320.1 326.5 336.5 350.2 367.3 386.6 406.5 427.5 448.6 474.9 499.8 525.4 555.8 596.2 
634.3 664.9 701.9 756.1 828.2 924.4 1041.9 1176.0 1333.1 1501.9 1659.7 1772.1 1790.7 1671.1 1364.1 
934.5 508.7 147.8 57.1 22.3 2.6 0.0 
315.8 319.8 325.2 334.4 347.7 364.3 383.8 405.0 425.7 447.8 472.8 499.1 523.1 552.8 588.3 
623.0 648.2 688.0 748.8 829.5 931.5 1047.7 1173.5 1309.8 1452.4 1593.2 1691.6 1723.5 1631.1 1329.8 
951.2 605.9 296.5 85.6 31.4 6.6 0.0 
315.8 318.3 323.0 330.8 343.2 358.4 375.9 394.3 415.0 435.6 456.6 476.4 496.6 518.8 547.7 
574.9 604.4 657.6 732.5 827.7 937.5 1061.2 1190.2 1319.0 1457.4 1565.8 1627.4 1617.2 1448.4 1159.3 
867.1 539.4 222.3 75.7 34.4 10.5 0.0 
315.8 316.2 319.8 326.5 337.2 349.8 365.0 380.4 395.6 411.2 427.9 441.1 456.5 472.2 493.6 
516.2 551.7 610.0 691.5 791.8 912.5 1049.8 1196.8 1353.2 1495.2 1577.0 1579.1 1447.7 1151.8 838.0 
552.2 284.5 111.7 46.0 17.5 5.8 0.0 
315.8 317.3 320.1 326.5 336.7 349.8 362.4 377.2 390.9 405.0 418.3 429.4 441.8 456.1 475.2 
498.9 539.4 597.3 670.9 761.0 868.8 991.8 1119.5 1242.8 1327.9 1350.8 1297.3 1145.7 866.9 599.3 
372.3 183.8 78.5 36.1 15.4 5.3 0.0 
315.8 315.1 317.5 323.5 333.1 344.9 357.9 371.4 383.6 395.6 406.5 414.8 425.3 438.8 458.1 
487.3 526.1 569.9 618.7 675.6 748.1 828.6 913.5 993.1 1036.7 1031.4 975.1 836.7 625.1 412.5 
242.6 117.9 59.0 30.4 16.1 7.9 0.0 
315.8 316.2 318.1 323.5 333.3 344.9 356.9 368.0 377.4 384.7 391.7 398.1 407.3 420.2 428.9 
429.8 422.1 405.6 380.8 352.2 328.8 317.3 306.6 280.3 235.8 183.1 137.4 104.8 82.1 69.8 60.8 51.1 
41.3 33.0 22.9 11.6 0.0 
315.8 315.8 317.3 322.6 332.2 342.7 352.4 359.8 364.6 368.0 371.2 369.7 362.8 349.4 329.3 
302.5 268.9 231.0 195.3 167.5 145.7 130.1 118.1 108.7 101.2 93.5 86.0 79.4 73.2 67.8 60.8 52.9 43.4 
34.0 22.9 10.1 0.0 
315.8 316.9 318.4 323.9 332.7 341.4 346.4 348.7 351.1 350.9 344.9 332.5 313.0 288.0 256.3 
222.3 193.4 171.6 155.5 142.9 131.6 121.9 113.6 107.6 103.1 97.6 90.5 83.2 77.5 70.6 60.8 50.9 40.9 29.9 
18.8 3.9 0.0 
315.8 316.9 319.4 324.6 332.3 337.4 339.1 341.2 340.8 334.0 319.0 297.4 267.2 234.5 204.5 183.8 
170.5 160.0 149.6 140.3 129.4 119.6 114.9 112.7 109.8 103.6 95.6 89.4 89.4 85.2 74.5 62.3 46.9 35.3 19.9 1.7 
0.0 
315.8 314.9 318.4 323.9 329.3 331.2 333.5 335.5 330.3 314.7 292.7 262.7 228.7 200.7 181.6 167.9 
156.4 145.5 134.1 122.4 118.7 117.4 117.5 118.5 116.0 109.7 103.1 101.0 107.6 107.4 104.4 85.2 67.6 49.4 26.5 0.9 
0.0 
315.8 314.3 318.4 325.0 328.4 329.0 332.0 332.0 321.5 301.4 272.8 240.5 210.7 188.3 171.4 157.0 
143.8 129.6 117.4 113.2 110.8 110.2 112.1 114.0 111.2 106.5 101.8 106.5 110.0 107.4 99.0 80.9 66.7 49.4 25.2 0.4 
0.0 
315.8 314.5 319.6 327.1 329.0 329.3 332.3 329.0 314.1 290.5 260.4 228.5 202.0 181.4 162.8 146.5 
131.6 117.2 110.8 107.4 106.1 106.3 109.1 110.4 106.7 101.8 100.1 106.8 105.5 102.5 90.3 75.7 61.6 46.6 22.5 0.0 
0.0 
315.8 312.3 317.9 325.4 327.5 328.0 331.0 326.0 310.2 284.7 255.9 223.4 197.2 176.5 156.4 138.0 
122.2 110.6 106.1 103.5 102.9 103.8 105.9 107.2 105.3 103.8 105.7 114.0 112.1 102.5 86.4 71.5 56.1 39.1 18.4 0.0 
0.0 
315.8 311.5 316.9 324.5 326.7 327.5 330.1 325.2 309.2 285.8 254.6 222.1 197.3 175.7 155.1 137.1 
120.9 109.7 105.1 102.5 102.1 102.9 105.0 106.1 104.8 104.0 105.9 113.2 110.6 99.7 84.1 70.0 54.5 36.2 16.9 0.0 
0.0 
